Disc couplings, type KD

Contact SKF for sizes not listed in this table.

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

KD10-454

Dimensions
Shaft diameter
min. 77mm
max. 140mm
Other dimensions
A 324mm
B 278mm
CC 8mm
D 25mm
E 135mm
G 194mm
One hub reversed
B1 389mm
CL 119mm
Calculation data
Torque, continuous max.28.8kN·m
Speed, not balanced max.2400r/min
Speed, balanced max.3800r/min
Total WR2  1.62kg·m²
Axial capacity ±6.4mm
Mass
Mass disc coupling  104kg

For additional information about the meaning and limitations of the product data, refer to Disc couplings.

SKF logo