Disc couplings, type KD

Contact SKF for sizes not listed in this table.

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

KD10-805

Dimensions
Shaft diameter
min. 125mm
max. 241mm
Other dimensions
A 584mm
B 508mm
CC 10mm
D 49mm
E 249mm
G 324mm
One hub reversed
B1 711mm
CL 213mm
Calculation data
Torque, continuous max.237.3kN·m
Speed, not balanced max.1600r/min
Speed, balanced max.2500r/min
Total WR2  29.9kg·m²
Axial capacity ±7.9mm
Mass
Mass disc coupling  608kg

For additional information about the meaning and limitations of the product data, refer to Disc couplings.

SKF logo