Disc couplings, type KD

Contact SKF for sizes not listed in this table.

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

KD21-103

Dimensions
Shaft diameter
min. 16mm
max. 44mm
Other dimensions
A 100mm
Cmin.70mm
E 42mm
G 65mm
NI 51mm
NO 57mm
Calculation data
Torque, continuous max.0.45kN·m
Speed max.18200r/min
Total WR2  0.005kg·m²
Axial capacity ±2mm
Mass
Mass disc coupling  3.54kg

For additional information about the meaning and limitations of the product data, refer to Disc couplings.

SKF logo