Disc couplings, type KD

Contact SKF for sizes not listed in this table.

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

KD21-504

Dimensions
Shaft diameter
min. 85mm
max. 178mm
Other dimensions
A 353mm
Cmin.191mm
E 149mm
G 244mm
NI 197mm
NO 222mm
Calculation data
Torque, continuous max.40.67kN·m
Speed max.6600r/min
Total WR2  2.19kg·m²
Axial capacity ±7mm
Mass
Mass disc coupling  138kg

For additional information about the meaning and limitations of the product data, refer to Disc couplings.

SKF logo