Disc couplings, type KD

Contact SKF for sizes not listed in this table.

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

KD21-554

Dimensions
Shaft diameter
min. 95mm
max. 197mm
Other dimensions
A 384mm
Cmin.219mm
E 182mm
G 266mm
NI 210mm
NO 235mm
Calculation data
Torque, continuous max.57.07kN·m
Speed max.6100r/min
Total WR2  3.46kg·m²
Axial capacity ±7.6mm
Mass
Mass disc coupling  182kg

For additional information about the meaning and limitations of the product data, refer to Disc couplings.

SKF logo