Disc couplings, type KD

Contact SKF for sizes not listed in this table.

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

KD21-705

Dimensions
Shaft diameter
min. 115mm
max. 273mm
Other dimensions
A 521mm
Cmin.276mm
E 229mm
G 357mm
NI 264mm
NO 311mm
Calculation data
Torque, continuous max.170.63kN·m
Speed max.4500r/min
Total WR2  14.7kg·m²
Axial capacity ±6.9mm
Mass
Mass disc coupling  418kg

For additional information about the meaning and limitations of the product data, refer to Disc couplings.

SKF logo