Inch linear bearings and shafting

SKF offers a full line of inch linear bearings and shafting. Linear bearings are available in closed or open style, standard or self-aligning, and mounted in a variety of housing styles.

We also offer a line of precision ground inch shafting for use with the linear bearings. Shafting is available cut to length to meet your requirements, predrilled and tapped, or per your custom print.

SKF Easy Serve

SKF offers our “Easy Serve” capabilities for inch shafting. For diameters of 1/4"-2" that are in stock, we can cut shafting to your required length and ship from our Detroit facility in one to two business days. Note that this is for our ESSC 1 & 2 options only, and for orders of 20 pieces or less.

For other shafting inquiries, please contact us at 1-800-541-3624 and ask to speak to a customer service representative for more details on pricing and delivery. Or e-mail your questions and comments to us.
SKF logo