SKF inch linear bearings

SKF offers a complete line of inch linear ball bearings: open, closed and housed units available for quick delivery in sizes 1/8" to 4."

LBXR style

LBXR style
Closed bearing with steel sleeve. Available with steel or resin retainers. A stainless steel version with a resin retainer is also available. Sizes range from 1/8" to 4". Available with or without seals integral to the bearing.*

LBXR / AJ style

Bearing with steel sleeve and slot for adjustment of preload. Available as standard with resin retainer or stainless steel with resin retainer. Sizes range from 1/4" to 2". Available with or without seals integral to the bearing.*

LBXT style

LBXT style
Open bearing with steel sleeve for use with shaft on supports. Available as standard with resin retainer or stainless steel with resin retainer. Sizes range from 1/2" to 2". Available with or without seals integral to the bearing.*

LBXD/LBXF style

LBXD
LBXD
Self-aligning bearing with resin retainer. Allows for 1° of misalignment of the bearing. Closed style available in sizes 3/16" to 2". Open style available in sizes 1/2" to 2". Available with or without seals integral to the bearing.*

* Seals do not add length to the bearing.

LUXD style

LUXD style
Self-aligning LBXD style bearing mounted in an anodized aluminum housing. Available in sizes 1/4" to 2". Comes standard with grease fitting hole, integral seals, and retaining clips for easy replacement of bearings. Available with or without seals integral to the bearing.*

LUXD / AJ style

LUXD / AJ style
Self-aligning LBXD style bearing mounted in an adjustable anodized aluminum housing. This unit allows for adjustment of clearance. Available in sizes 1/4" to 2". Comes standard with grease fitting hole, integral seals, and retaining clips for easy replacement of bearings. Available with or without seals integral to the bearing.*

LTXD style

LTXD style
Two self-aligning LBXD style bearings mounted in an anodized aluminum housing. Available in sizes 1/4" to 1-1/2". Comes standard with grease fitting hole, integral sesals, and retaining clips for easy replacement of bearings. Available with or without seals integral to the bearing.*

LTXD / AJ style

LTXD / AJ style
Two self-aligning LBXD style bearings mounted in an adjustable anodized aluminum housing. This unit allows for adjustment of clearance. Available in sizes 1/4" to 1-1/2". Comes standard with grease fitting hole, integral seals, and retaining clips for easy replacement of bearings. Available with or without seals integral to the bearing.*

LUXF style

LUXF style
Self-aligning LBXF style bearing mounted in an aluminum housing. Available in sizes 1/4" to 2". Comes standard with grease fitting holes and integral seals. Available with or without seals integral to the bearing.*

LTXF style

LTXF style
The self-aligning LBXF style bearings mounted in an aluminum housing. Available in sizes 1/4" to 1-1/2". Comes standard with grease fitting hole and integral seals. Available with or without seals integral to the bearing.*
SKF logo