SKF inch shafting

LJX

Carbon steel shafting available in sizes 1/4" to 2".

LJXR

420 Stainless steel shafting available in sizes 1/4" to 2".

LSXB shaft support rail

LSXB shaft support rail
Aluminum support rail for use with predrilled and tapped shafting and open style bearings. Comes in lengths of 24" long, in sizes 1/2" to 2".

LSXBL low shaft support rail

LSXBL low shaft support rail
AISI C-1018 steel support rail for use with predrilled and tapped shafting and open style bearings. Comes in lengths of 48" long, in sizes 1/2" to 2".

LSXS shaft end support

LSXS shaft end support
Support blocks for use on ends of shafting. Available in sizes 1/4" to 2".
SKF logo