Double-row angular contact, 5000 series

Robust performance with a 30° contact angle

Double row angular - MRC
MRC double-row angular contact ball bearings are manufactured in two main types: C-type (Conrad construction) and M-type (maximum capacity with filling notches). Each of the two rows has a 30° contact angle.
SKF logo