Marathon series

Corrosion-resistant solutions for food and beverage applications

marathon bearings
Maintenance-free Marathon® mounted bearing units incorporate cast or machined stainless steel housings and stainless insert bearings to enhance durability and corrosion resistance in challenging food and beverage industry applications. Stainless steel housings can withstand exposure to extremely aggressive washdown chemicals, even when present in strong concentrations.

In addition to Marathon composite units, our HDi-heavy-duty cast iron-and XDs-extreme-duty cast stainless steel have been introduced to more thoroughly meet the needs of the industry.

The HDi series combines corrosion resistance together with the strength of cast iron-without the problem of flaking nickel plating-and are priced competitively with nickel-plated versions. For extremely challenging applications, the XDs series provides top-of-the-line corrosion resistance and the greatest housing strength available within the Marathon line.
SKF logo