Single-row 15º angular contact, Type R and XLS

Handle heavy radial loads

Single row 15 angular - MRC
MRC R-type bearings are single-row 15° angular contact ball bearings with one heavy race shoulder and one counterbored race shoulder on the outer ring.

Because of this construction, it is possible to incorporate a greater number of balls than in the deep-groove non-filling notch bearing. R-type bearings have ample radial capacity and moderate thrust capacity in order to accommodate those applications involving heavy radial loads.
SKF logo