Single-row angular contact 7000, 7000P, and 7000PJ series

29° contact angle for heavy thrust loads

Single row angular contact - MRC
MRC 7000 Series bearings are single-row 29° angular contact ball bearings with one heavy race shoulder and one counterbored race shoulder on the outer ring. Because of this construction, it is possible to incorporate a greater number of balls than in the deep groove non-filling notch bearing.

MRC 7000 Series angular contact ball bearings should be used in applications in which the thrust load is heavy and beyond the capacity of single-row types; for example, for a heavy thrust load in one direction, or a heavy thrust load in one direction combined with a radial load.
SKF logo