Single-row angular contact, split ring, 9000 series

Maximum thrust capacity with 29° and 40° contact angles

Single Row Angular Split Ring - MRC
The MRC 9000 Series bearings are compact, two-directional maximum thrust capacity bearings. Available in five separate ranges to meet different operating conditions.
SKF logo