Single-row deep groove, Type S

Handle big, high-speed radial loads and thrust loads

MRC single-row radial deep groove bearings can carry significant radial loads, and, because of the uninterrupted raceway grooves and the high degree of conformity between balls and raceways, it can carry substantial thrust loads in either direction, even at very high speeds.

A range of arrangements

MRC single-row radial deep groove bearings are available open, with single or double shields/seals, and snap rings in various combinations.
SKF logo