Specialty bearings

Solutions for a range of unique applications

In addition to our standard line of bearing products, MRC can also supply several non-standard or specialty bearings. Just a few examples include:
  • Adapter bearings
  • Conveyor bearings
  • Dynamometer bearings
  • Electric motor quality bearings
  • Felt seal replacement bearings
  • Mast guide bearings
  • Wide inner ring bearings

For information about a bearing type not shown, please contact our engineering department at 888-753-2000.
SKF logo