SKF heavy-duty turntables
For a range of robust “Lazy Susan” applications

Designed to rotate loads of up to 25,000 lbs, SKF heavy-duty turntables are available in cast iron in several sizes and designs. Engineered for safe, smooth, long-lasting operation, all turntable units feature sealed, greased-for-life bearings. Lockable units that allow 90° indexing are also available. Typical applications include:
- Industrial workstations
- Product displays
- Material container stands
- Paint booths
- Welding tables
Related information:
Product brochure
- SKF heavy-duty turntables (323 KB)