U-joints

SKF U-joints

The complete line of SKF u-joints includes standard OE performance and high performance designs. SKF Universal Joints meet or exceed original equipment specifications. Each part is precision manufactured to provide reliable performance and maximum service life.

The SKF Brute Force universal joint is a high performance part that is designed for higher horsepower and torque applications and extreme conditions. They are available in greasable and non-greasable versions.

All SKF u-joints are pre-lubricated with a premium, high-temperature grease that performs well in a wide temperature range and provides a long service life. Greasable versions feature a pre-installed grease fitting in the cross that saves time, prevents installation damage and allows for easy u-joint maintenance. Every part is coated with an oil-based rust inhibitor and packed in a plastic bag inside the box to assure factory fresh appearance and optimal corrosion protection.  

Coverage includes domestic and import light duty vehicle applications including conversion u-joints, medium and heavy duty trucks, buses, RV vehicles, construction and off-highway, agricultural and industrial applications.

SKF logo