Cylindrical roller bearings

Cylindrical roller bearing
Most major technical developments for cylindrical roller bearings have been initiated by SKF. It all started in 1909 with the invention of the modern caged single row cylindrical roller bearing by Dr.-Ing. Josef Kirner, a leading engineer at the Norma-Compagnie,Cannstatt,Germany. This company was incorporated into the SKF Group in 1914.

The Automotive cylindrical roller bearing line includes a comprehensive line of precision engineered parts that meet or exceed OE specifications.
SKF logo