Tapered bearing packer

bearing packer
The SKF tapered bearing packer, part number BP270, is applicable for all cars, light and medium-duty truck bearings. It is designed to do a professional job while maintaining a clean operating environment, which is essential for optimized bearing life. The tapered bearing packer enables a quick and thorough removal of old grease and proper installation of new grease. Additionally, the packer comes with grease savers for larger bearings, as well as complete instructions.

Additional features and benefits include:
  • No air hose necessary
  • Packs 50-65 bearings with one filling
  • Cup is manufactured from impact-resistant, transparent lexan
  • Includes dust cover
SKF logo