Hub bearing kits

Hub bearing kits include all the necessary components in the box to complete the OE recommended repair. Depending on the part number, the kit will include the HBU1 bearing and flange, and one or more of these components: axle nut, circlip, o-ring, seal, or other parts.  See the Application Listing or the Part Information in the Online Catalog section for details.

Related information

SKF logo