Hub bearings and kits

Nearly 90 million vehicles worldwide are riding on SKF wheel bearings and hub units — more than all other brands combined. All SKF hub bearings are premium quality parts manufactured using high quality steel and surface finishes, premium seals, OE grade sensors, precision manufacturing techniques and precise assembly tolerances. Each one is 100% tested to the actual OE specifications for fit, form and function.  We offer the broadest range of hub bearings and kits in the aftermarket.

SKF pioneered the hub unit in the 1930’s when it designed the unit used on the then revolutionary Traction Avant front wheel drive car by Citroen.  Hub bearings are an easy to install, pre-adjusted, and lubricated for life bearing assembly.

Learn more about SKF hub bearings and kits by watching these videos:

Hub bearings come in different styles or generations, all developed by SKF

SKF logo