Wheel end

wheel end
The SKF automotive wheel end components line provides broad market coverage for various applications in the aftermarket.  Designed and manufactured with high quality material, SKF wheel end components embody world-class technology to restore the wheel end to its original operating condition.

SKF has pioneered every major advance in wheel end technology since the invention of the automobile, and our commitment to innovation continues today. With expertise in not only bearings but seals, lubrication, and mechatronics, SKF is able to look at wheel end technology from a systems viewpoint. The result is improved functionality, reliability, efficiency, and safety.

Learn more about SKF automotive wheel end components:

SKF logo