eCatalogs

The speed and up-to-the-minute power of our eCatalogs make them your unlimited toolbox for rapid application and product information solutions. We update our data every 30 days.

Automotive

The SKF automotive eCatalog offers a comprehensive source of information for SKF's automotive products: application information, specifications, interchange listings, images and more. It provides data comparable to various traditional SKF publications, including the SKF Passenger Car, Light and Medium Truck Application Catalog (457205), the SKF Seal Interchange & SKF Bearing Interchange Catalogs (457012 & 457013), and the SKF Bearing Handbook (457018).

Para acceder al catálogo electrónico en español haz clic aqui.

Heavy duty

The SKF heavy duty eCatalog offers updated and detailed applications, part listings, specifications, and interchanges for SKF's heavy duty offerings, including PSI hubcaps, DL pinion seals, tapered bearing sets, Scotseal® wheel seals and SKF rebuild kits for PreSet® hub assemblies. It provides data comparable to many parts of the traditional SKF Heavy Duty Truck Wheel Applications catalog (457601).
SKF logo