U-joints

U-joints

The complete line of SKF u-joints includes premium OE performance designs for medium and heavy duty truck applications. SKF Universal Joints meet or exceed original equipment specifications. Each part is precision manufactured to provide reliable performance, maximum service life and minimum truck down time.

All SKF u-joints are pre-lubricated with a premium, high-temperature grease that performs well in a wide temperature range and provides a long service life. 1610 to 1810 series u-joints feature dual grease fittings for ease of lubrication. Every part is coated with an oil-based rust inhibitor and packed in a plastic bag inside the box to assure factory fresh appearance and optimal corrosion protection.

Coverage includes medium and heavy duty trucks, buses, RV vehicles, and construction and off-highway applications.

SKF logo