Hubcap barrel

Hubcap barrel
The SKF hubcap barrel offers 100 bulk packed hubcaps, each containing gaskets and six 453963 fastening bolts.  The barrel contents includes hubcap 1643, an oil bath hubcap with a leak-proof window that is fusion bonded to the body; and hubcap 1343, a grease hubcap containing an “umbrella” valve that seals out contaminates while venting internal pressures.  Each barrel comes with a 16” x 16” SKF logo sticker.
SKF logo