Rebuild kit for PreSet

SKF Rebuild kit for PreSet
In 1995, ConMet introduced the PreSet hub assembly. Since 2002, the SKF Scotseal® PlusXL has been the primary wheel seal in the OE wheel-end system. As these units approached their first service intervals, SKF worked closely with ConMet to provide the industry’s only all-inclusive rebuild kit. 

With parts that meet the exact specifications of the original PreSet system components, the SKF rebuild kit helps ensure longer service life and less downtime. Plus, a simplified installation procedure saves time.
The kit contains everything needed for servicing, including SKF tapered bearing sets, SKF Scotseal PlusXL wheel seal, SKF TF hubcap (if applicable), and precision-machined PreSet bearing spacer.

View these videos about the Rebuild Kit for PreSet

SKF logo