Seals

Grease seals
SKF grease seals provide protection against dirt and water entering the wheel end, ultimately extending bearing life.  Grease seals should be inspected at regular service intervals and replaced if they show signs of wear such as excessive grease build up on the inside of the wheel hub or trailer rim.
SKF logo