Upgrades

Boost spindle performance or versatility

Spindle upgrades can make your machine more productive, and they can be simple or complex. Simple upgrades may involve adding an air purge to keep the bearing and the inside of the spindle free of contamination, or replacing standard steel bearings with hybrid ceramic bearings to improve life or increase speed.

Protecting spindles in very high contamination areas may require a more complex sealing solution involving an air seal, improved seals and redesign of the labyrinths. Upgrades to bearings that will carry heavier loads may require the redesign of the shaft and housing modifications as well as going to a better class of bearing. A major upgrade may require many of the changes listed here and more depending upon the application the spindle's application.

Ready to start driving productivity and uptime?

Contact SKF to begin – call 1-800-589-5563. And see below to see how SKF upgrades have already helped machine tool customers.

Related information:

SKF logo