Skip to main content

Ecomag

Benefits

  • Compact design for medical devices
  • Silent operation
  • Complete system with control unit, operating devices and accessories
  • Excellent value for money

Features

  • Medically approved in accordance with IEC 60601-1
  • Compatible control units, operating devices and accessories available
  • Adaptable housing with SEM control unit
Ecomag linear actuators enable the safe and precise power-driven movement of medical devices such as beds, tables, and chairs for patients in hospitals, clinics, rehabilitation facilities, and home-care settings. These compact and cost-effective systems feature a modular design to promote customisation for the most demanding application requirements. One version of the housing is ready to connect a control unit, SEM series.

Case studies:

      Push load

      up to 6 000

      Pull load

      up to 4 000 N

      Max stroke (mm)

      50 to 300 mm

      Voltage

      24 V DC

      Operating temperature

      +10 to +40 °C

      Type of protection

      IP X4S

      Max. speed no load (mm/s)

      up to 9 mm/s

      Duty cycle (%)

      10

      Output voltage

      \

      For product orders, please refer to our catalogue pages where the ordering keys are indicated. Please do not use the ordering keys generated here as they may be incomplete.
      IL-05002/7-EN-January 2023 Actuator range
      IL-07004/2-EN-November 2021 ECOMAG
      TC-08013-EN-March 2020 Ecomag operating manual
      EL-03007/2-EN-February 2023 Solutions for imaging equipment
      EL-03016/1-EN-February 2023 Solutions for surgical and procedural modalities

      Need more
      information?
      Ask our experts.

      I agree to Ewellix Terms & Conditions and Privacy Policy