SKF showcases marine expertise at SMM 2016

  • Story

    2016 June 16, 10:00 CEST

    At the SMM 2016 trade fair (Hamburg, 6-9 September), SKF will showcase its many marine innovations, including two new launches: a new design of Simplex Intermediate shaft bearing; and a SKF Dynamic Stabilizer Cover (DSC).

    Gothenburg, Sweden, 16 June, 2016: SKF will launch two new products at the SMM show while showcasing a wide range of its latest offerings for the maritime sector.

    The first new launch is a redesigned Simplex Intermediate shaft bearing, which can be mounted on SKF Vibracon chocks – self-leveling, height-adjustable and reusable chocks that are used for mounting all types of rotating or critically aligned machinery.

    Simplex Intermediate shaft bearings have a short shell length, and can be aligned precisely in order to avoid edge loading. They were specifically developed for shaft line of ship propulsion systems. This latest version has a new housing design which features reduced weight and compactness for easy installation and maintenance.

    The second launch is the Dynamic Stabilizer Cover (DSC), which closes the hull of the SKF retractable fin stabilizers. The DSC comprises of two inflatable cushions fixed to the stabilizer fin box. If the stabilizer is not in use, the cushions are inflated by high-pressure air in order to close the hull. This improves flow profile and reduces fuel consumption. To bring the stabilizers into use, the cushions are deflated – allowing the fin stabilizer to move past – and then re-inflated, to re-close the hull.

    Other new products that SKF has launched during the year and that will be on show at SMM include the Turbulo Sludge Buoy – a mechanical device that separates oil and water, eliminating manual drainage. Also on show is the SKF Marine Condition Monitoring Route Kit– a sophisticated condition monitoring and condition-based maintenance solution that has cloud connectivity to cut downtime and boost fleet reliability. Furthermore, the company will present its environmental monitoring system that ensures compliance to environmental regulations by storing and mapping the ships emission data - SKF BlueMon.

    Many of these and other exhibits will be backed by case studies, to better illustrate how they can help fulfil customer needs.

    See SKF at SMM 2016: Hall A1, stand 210

    Aktiebolaget SKF

    For further information, please contact:
    Press Relations: Nia Kihlström, +46 31-337 2897; +46 706 67 28 97;

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 17,000 distributor locations worldwide. Annual sales in 2015 were SEK 75 997 million and the number of employees was 46 635.

    ® SKF is a registered trademark of the SKF Group.

  • Image

Download press kit

Press kit (3.7 MB)

SKF logo