SKF offers new Lincoln PowerLuber grease gun

  • Story

    2016 September 13, 14:00 CET

    Gothenburg, Sweden, 13 September 2016: SKF today announced the introduction of its Lincoln 12-volt, lithium-ion PowerLuber. Developed for quick, effortless application of lubricant, this grease tool is suitable for agricultural, automotive, construction, general maintenance and industrial applications.

    The 12-volt PowerLuber features a lithium-ion battery for maximum power and efficiency and delivers grease at up to 8,000 psi (551 bar). Its three-point base keeps the tool upright for user convenience and helps prevent dirt and debris from entering the motor. Its ergonomic, lighter-weight construction reduces operator fatigue and allows easy access to tight areas.

    The tool’s new dual-lip follower enables bulk or cartridge delivery and eliminates grease bypass. The 12-volt PowerLuber has a bright, built-in light emitting diode to illuminate the work area. Also, the grease gun has an integrated hose holder and tube guide for secure hose storage and easy threading of the grease barrel.

    Find SKF’s new Lincoln PowerLuber grease gun at Automechanika: Hall 9.1., booth E79.

    Aktiebolaget SKF

    For further information, please contact:
    Press Relations: Sabine Hergenröder, +46 31 337 6418; +46 705 77 6418,

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 17,000 distributor locations worldwide.
    Annual sales in 2015 were SEK 75 997 million and the number of employees was 46 635.

    ® SKF is a registered trademark of the SKF Group.

  • Image

Download press kit

Press kit (767 KB)

SKF logo