High performance seal option now available on an extended range of SKF Explorer deep groove ball bearings

  • Story

    2017 March 13, 13:00 CET

    Applications requiring larger bearing sizes can now benefit from longer maintenance intervals and greater resistance to contamination

    Gothenburg, Sweden, 13 March 2017: SKF is making its high performance RSH seal design available on a larger range of SKF Explorer deep groove ball bearings. The tried and tested RSH seal uses a highly optimised dual-lip configuration to provide additional protection in demanding environments. For users, the result is bearings that last longer, especially in wet, contaminated or dusty operating conditions, and that need to be replaced less frequently.

    A secondary lip on the seal withstands high pressure cleaning and offers increased resistance to the ingress of dust and other contaminants, while the seal’s internal geometry has been optimised for smooth running and improved grease retention.

    The seal is made from acrylo-nitrile-butadiene rubber (NBR), which is resistant to mineral oil based lubricants, petroleum products and animal or vegetable fats. It has an operating temperature range of –40 to +100 °C and up to +120 °C for brief periods.

    Previously only available on bearings with an bore diameter of 25mm or less, the RSH seal has now been further developed and tested for use in bearings up to 60mm in bore diameter.

    Users can specify SKF Explorer deep groove ball bearings with the new RSH seal installed on one or both sides, depending on the requirements of the end application. The new bearing variants are already being introduced, and the full range will be available worldwide by July 2017. The extended RSH offering joins a growing list of options and improvements in the SKF Explorer range. These include numerous different shield and seal configurations and a choice of cage materials and lubricants.

    SKF Explorer was originally developed to take advantage of research into high purity steels with improved fatigue resistance, allowing the development of bearings with a longer rated life and lower friction. The SKF Explorer offering has been continuously extended and improved for more than two decades, with deep groove ball bearings joining the range 14 years ago. Since their introduction, SKF Explorer deep groove ball bearings have set the performance benchmark for the industry, with more than 4 billion bearings sold. SKF Explorer bearings are used in thousands of applications of around the world, from domestic goods to wind turbine generators.

    Aktiebolaget SKF

    For further information, please contact:
    Press Relations: Nia Kihlström, +46 31-337 2897; +46 706 67 28 97; nia.kihlstrom@skf.com

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 17,000 distributor locations worldwide. Annual sales in 2016 were SEK 72 787 million and the number of employees was 44 868. www.skf.com

    ® SKF is a registered trademark of the SKF Group.
    ™ BeyondZero is a trademark of the SKF Group.

  • Image

Download press kit

Press kit (1.2 MB)

SKF logo