SKF adds new Lincoln PowerLuber to grease gun line

  • Câu chuyện

    2014 tháng ba 04, 17:00 CET

    Gothenburg, 4, March 2014:  SKF today announced the introduction of the Lincoln PowerLuber series 1880 grease gun for multiple lubrication applications. Featuring a redesigned, high-torque powerhead, the two-speed motor delivers grease at up to 10,000 psi (690 bar) in both high- and low-output settings.

    Powered by an efficient, 20-volt, lithium-ion battery, the PowerLuber utilizes a multifunction liquid crystal display (LCD) to accurately indicate standard readings such as battery level and grease flow (ounces or grams). In addition, the LCD’s flow meter detects the loss of prime, eliminating false readings to help ensure that the equipment being serviced is properly lubricated.

    The rugged grease gun’s new three-point base keeps the tool upright and stable for easy handling without being bulky. This feature allows access to tight areas and reduces operator fatigue when lubricating simple-to-reach fittings. Also, the tool has a convenient built-in light emitting diode (LED) to illuminate the work area.

    Aktiebolaget SKF
         (publ)

    For further information, please contact:
    Press Relations: Monique Turner, +1 267 436 6836; +1 215 801 8722 monique.turner@skf.com
    Press Relations: Kenneth Walsh, +1 314 679 4255; +1 314 477 5661 kenneth.walsh@skf.com

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 15,000 distributor locations worldwide. Annual sales in 2013 were SEK 63,597 million and the number of employees was 48,401. www.skf.com

    ® SKF is a registered trademark of the SKF Group.



  • Hình ảnh

Tải về bộ ấn phẩm

SKF logo