SKF @ptitude Connect offers cost-effective cloud-based monitoring

  • Câu chuyện

    2014 tháng tư 24, 14:00 CEST

    SKF @ptitude Connect gives engineers easy access to a cost-effective cloud computing resource for condition monitoring software that will improve plant efficiency.

    Gothenburg, Sweden, 24 April 2014: SKF @ptitude software has been extended to offer SKF @ptitude Connect, a cost-effective cloud computing resource. The service provides instant access to SKF condition monitoring software, enabling customers to improve plant performance and efficiency.

    SKF @ptitude Connect enables any business to implement plant-wide - or enterprise-wide - Condition Based Maintenance (CBM) and/or Predictive Maintenance (PdM) program via the internet. Using the SKF cloud service, engineers can access machine data, analyse or display machine conditions and view printable diagnostic reports.

    SKF @ptitude Connect addresses a common problem faced in many facilities, which is that there is not enough time or money to purchase and manage the required software. By using SKF @ptitude Connect to access subscription-based software customers can boost equipment reliability and availability without costly investment.

    “With SKF @ptitude Connect, customers can improve plant equipment reliability, increase equipment/asset availability and reduce initial capital investments for predictive maintenance programme start-up costs,” says Luis F Econom, Asset Diagnostic Services and Systems Engineering Manager.  “The solution is also flexible in the sense that it is scalable to demand. It is about solving and saving.”

    SKF @ptitude Connect is compatible with SKF handheld or online condition monitoring data collection devices, enabling end-users to operate their CBM or PdM programs just as they would with on-site software, bringing reduced IT operating and maintenance costs. Compliant with ISO 27001 and SSAE16, SKF’s cloud protects data integrity in key areas of concern, such as data access, data transmission, data storage and data center access.

    Because the service is cloud-based, installation is fast, with operational availability typically achieved within days. This enables standardisation of machine condition diagnosis and analysis practices across multiple sites without the overhead costs of an operating system, servers, software upgrades, database licensing and backup systems.

    SKF @ptitude Connect is suitable for all running equipment, such as fan systems, pump systems, compressors, and will benefit a wide range of industries, including Food and Beverage, Wind, Oil and Gas, Mining and Marine, and beyond.


    Aktiebolaget SKF

         (publ)


    For further information, please contact:
    Press Relations: Nia Kihlström, +46 31-337 2897; +46 706 67 28 97; nia.kihlstrom@skf.com


    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 15,000 distributor locations worldwide. Annual sales in 2013 were SEK 63,597 million and the number of employees was 48,401. www.skf.com

    ® SKF is a registered trademark of the SKF Group.
    ™ BeyondZero is a trademark of the SKF Group.

  • Hình ảnh

Tải về bộ ấn phẩm

Bộ ấn phẩm (461 KB)

SKF logo