Belt tensioner units
Set and forget performance
SKF’s belt tensioner units set the right tension and provides guidance for timing belts. During mounting, tension adjustments are achieved by means of an eccentric or by means of a spring acting against a rear plate. A built-in spring and friction system maintains constant belt tension while the engine is running.