Anti-corrosion coating for hub bearing units
A modular corrosion protection solution for hub bearing unit that makes the disassembly process easier, prolongs service life and improves vehicle appearance.

Anti-corrosion coating for hub bearing units on spigot and flange
This anti-corrosion coating can be applied to all flanged hub bearings units of second and third generation and features:
- Scalable layer thickness according to customer requirements
- Low thickness tolerance
- Maximum working temperature above 200°C
- UV paint
The anti-corrosion hub bearing unit offer benefits to customers including:
- Strong resistance against corrosion
- Better bearing appearance during vehicle life
- Easier disassembly operations in workshop
- Lower risk of corroding the bearing seals with rust
- Low run-out on the outboard flange
- High flexibility in deciding which area of the bearing should be
protected
- No environmental trade-offs (water based paint )
- Suitable for both new designs and retrofit
- Possible to use different paint colors.