Single row deep groove ball bearings for washing pumps
Bearing configuration
A single phase induction motor often drives the washing pump. The shaft is supported by two
deep groove ball bearings fitted with metal shields. The internal radial clearance is optimised to maintain
low noise. Special greases with low noise characteristics and wide range temperature ranges are used.