Top loading unit for washing machines

A typical top loading washing machine has the following requirements:
- Spinning speed = 1400 rpm
- (C/P) = 6 (medium-heavy load)
- Operating temperature = 90°C
The patented unit developed by SKF integrates plastic hub, the supporting bearings, the garter seal and the grease.
Benefits
- Integrated solution
- Reduced process assembly cost
- The solution is robust, reliable and all provided by a single source