Rubber axial seal for water pump

Axial Seal in rubber material, gives the possibilities to reduce the number of components, the axial spaces, very easy assembly operation. The flexibility of the rubber gives the possibilities to use different geometry reducing space. The axial lip design is able to absorb misalignment and axial run out.
The rubber for this kind of application is low friction.