Simplex Active circulation unit

Equipment for continuous oil circulation and refreshment of the aft seal lube oil

The system provides optimized lubrication of the seal rings for enhanced aft seal performance. In addition, contaminants in the oil, such as water, air or particles, will be transferred from the aft seal to the aft seal tank for further lube oil maintenance and condition monitoring.
  • Condition monitoring equipment for the lubricant is available upon request.
SKF logo