Cylindrical roller bearings and units (CRU)

SKF Cylindrical roller bearings and units (CRU) have “open” flanges and specially designed and surface-treated roller ends to improve lubrication and reduce friction and operating temperatures.
Cylindrical roller units are equipped with sealing shields to provide longer grease life and extended maintenance intervals.