Boosting generator life with insulated bearings

  • Story

    2020 March 19, 10:00 CET

    Bearings within wind turbine generators are increasingly exposed to high frequency electrical currents, but can be protected by fitting insulated versions which even work under conditions of high humidity, Alexander Strobel, Application Engineer at SKF explains.

    Bearings must withstand some tough conditions – and one of the most challenging is inside a wind turbine generator: as well as punishing environmental conditions, it’s difficult and costly to change these bearings. They must withstand whatever is thrown at them.

    In addition to this, there is another challenge which lies in the nature of electrical machines, including generators. When electrical current passes through rolling bearings, there is a risk of electrical erosion – which can threaten machine reliability. This erosion can damage and degrade bearings especially frequent converter driven machines, which are very common within the last years– including traction motors, electric motors and generators – leading to costly maintenance and loss of uptime.

    The first sign of the problem is usually a temperature rise. Condition monitoring systems will pick this up, though it will manifest itself in other ways too – such as through the appearance of blackened lubricant (which has been burnt due to the raised temperature).

    At the same time, bearing vibration will start to occur. This will be detected by increased machine noise – or picked up by vibration monitoring sensors, if they are installed. It happens because the high frequency current flowing through the bearing is causing micro-pitting on the surface, leading to the vibration.

    Generators used in wind turbines are even more prone to damage: they must survive punishing outdoor conditions (including fluctuating temperatures, changing load conditions, and salty sea air); and their remoteness means they must be effectively maintenance-free – as they are not easily accessable, as it would be the case on a factory floor.

    The only way to get 100% confirmation that a bearing damage has been caused by electrical currents is to dismount the bearing and send it to its manufacturer for analysis – where it may need to be cut and analysed.If electrical erosion is confirmed as the underlying reason, this at least means that the problem has been diagnosed – and can be dealt with.

    The first step towards a reliable solution is to ensure that the electrical system is properly set up. Including power supply, switching elements, cables, brushes and grounding.

    It is also vital to use right components to achieve a finely tuned system – These will not completely solve the problem, but will help to extend bearing life in the face of factors such as current leakage.

    Insulated success
    An added layer of security – helping to protect the bearing and lengthen the life in such situations – is to use an insulated bearing such as one from SKF’s INSOCOAT range. These have a special coating that prevents passing of electric current, even under conditions of high humidity – thanks to a unique protective sealant. As humidity reduces the function of standard insulation layer, the new protective sealant on INSOCOAT is particularly useful in countries with challenging climate conditions as found in China and India

    INSOCOAT bearings are widely used in wind turbine generators. They have an aluminium oxide coating that is applied using a special plasma spray process. Ensuring an even thickness of coating helps to offer higher protection – as current will always find the ‘weakest point’. The single layer can be applied either to the exterior surface of the inner or the outer ring. For generators – and larger bearings in general – coating on the inner ring is preferable, and is available for most sizes of bearing. However, it is wise to check in advance that it is available for specific applications. Coating the inner ring will lower the capacitance of the bearing system, and therefore raise the impedance – and so improve protection against current effects.

    INSOCOAT bearings work over the same temperature range and have the same size as standard bearings, so can be substituted for them directly – so there are no problems with mounting the bearing. Swapping out standard bearings and replacing them with INSOCOAT equivalents is a straightforward process, requiring no special tools or conditions. To date, SKF has offered INSOCOAT bearings with a 100 micron layer. However, a new generation is being rolled out with a 300 micron layer – which will provide a greater level of protection.

    Unfortunately, electrical currents will always win out in the end, so any solution based on insulating layers can only alleviate – not eliminate – problems involving stray currents. However, the added protection given by SKF-INSOCOAT bearings helps to extend bearing lifetime and prevent machine downtime – boosting the economy and efficiency of wind turbine energy generation.

    Aktiebolaget SKF
      (publ)

    For further information, please contact:
    Press Relations: Nia Kihlström, +46 31-337 2897; +46 706 67 28 97; nia.kihlstrom@skf.com

    SKF’s mission is to be the undisputed leader in the bearing business. SKF offers solutions around the rotating shaft, including bearings, seals, lubrication, condition monitoring and maintenance services. SKF is represented in more than 130 countries and has around 17,000 distributor locations worldwide. Annual sales in 2019 were SEK 86 013 million and the number of employees was 43 360. www.skf.com
    ® SKF is a registered trademark of the SKF Group.

  • Image

Download press kit

Press kit (504 KB)

SKF logo