Mechatronics
Reducing installation costs and time

Monitoring operating conditions as close to the contact area as possible gives greater accuracy for studying the performance of a system. In addition to temperature, speed, direction of rotation and vibration, loads can be monitored via sensors integrated into SKF bearings.
Responding to the customers’ need for reducing installation costs and time and to increase the life of components, SKF develops products that make use of wireless technologies more efficiently.