Loads
Symbols
C0 | basic static load rating [kN]
|
dm | bearing mean diameter [mm]
= 0,5 (d + D) |
e | limit for the load ratio depending on the relationship f0 Fa/C0
(table 1, table 2) |
f0 | calculation factor (→ product table) |
Fa | axial load [kN] |
Fr | radial load [kN] |
Frm | minimum radial load [kN] |
kr | minimum load factor (→ product table) |
n | rotational speed [r/min] |
P | equivalent dynamic bearing load [kN] |
P0 | equivalent static bearing load [kN] |
X | calculation factor for the radial load (table 1) |
Y, Y1, Y2 | calculation factors for the axial load depending on the relationship f0 Fa/C0 (table 1, table 2) |
ν | actual operating viscosity of the lubricant [mm2/s] |