Split plummer block housings, SNL and SE 2, 3, 5 and 6 series

SNL and SE plummer block housings are the most popular SKF bearing housings on the market, developed to be the first choice for design, quality and economy.
SE plummer block housings are a new generation with a number of new features and a stronger material grade. They are available from size 507 up to and including 515-612.
SNL and SE plummer block housings enable the incorporated bearings to achieve maximum service life with less need for maintenance. Different housing variants and seal designs are available, making the use of tailored housings virtually unnecessary and enabling costeffective bearing arrangements to be made.
Bearing types
Bearing dimension series
Shaft diameter range
Typical shaft-bearing combinations
Seals
Lubrication
Materials
Mounting
Compliance to standards
Supersedes
- Self-aligning ball bearings
- Spherical roller bearings
- CARB toroidal roller bearings
Bearing dimension series
- 02, 03, 22, 23, 32
Shaft diameter range
- 20 to 160 mm
- 3/4 to 5 1/2 in.
Typical shaft-bearing combinations
- Plain shaft with bearing on an adapter sleeve
- Stepped shaft with bearing on a cylindrical seat
Seals
- Four-lip
- V-ring
- Labyrinth
- Heavy-duty
- Felt
Lubrication
- Grease
-
Oil
Materials
- Grey cast iron
- Spheroidal graphite cast iron
Mounting
- Two-bolt mounting
- Four-bolt mounting
Compliance to standards
-
ISO 113:2010
(two-bolt plummer block housings)
Supersedes
- SN, SNA, SNH series