Standard housing design
FSDR .. K plummer (pillow) block housings are split housings consisting of a cap and base, and two covers (fig. 1). The cap has two integral flanges, with a hole cast into each one.The base has four cast holes for attachment bolts. The split covers, which contain an eye bolt in each half, are attached to the housing body with eight bolts. The labyrinth rings are supplied with eye bolts that can be removed after mounting.