Cast iron flanged housings

Cast iron flanged housings are used in the ball bearing unit series listed in:
Cast iron flanged housings enable ball bearing units to be relubricated through a grease fitting. This makes them especially suitable for bearing arrangements that operate under any of the following conditions:
  • high levels of contamination
  • high speeds
  • high temperatures
  • relatively heavy loads
Three different housing designs are available:

    End covers

    End covers are made of polypropylene (PP), have good resistance to most chemicals and can withstand operating temperatures up to 100 °C (210 °F). They are mounted by snapping them into the recess of the housing.
    SKF logo