Ball bearing take-up units

SKF ball bearing take-up units are available as standard with two different housing materials and can incorporate most of the bearings provided in the section Insert bearings. For an overview of the variety of combinations available from stock, refer to:

Other combinations are possible by ordering the parts separately.

These units are typically mounted in take-up frames and connected by an adjustment screw.
SKF logo