Bearing data
Boundary dimensions |
Not standardized |
Tolerances For additional information → Tolerances |
Inner ring: Geometrical tolerances tighter than P4 (table 1) Outer ring: Geometrical tolerances tighter than SP (table 2) Cross-sectional height (table 3):
The position of the maximum wall thickness of the rings is marked on one side of the inner and outer rings with an arrow. Two additional markings can be found on the outer ring side face (fig. 1):
|